??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW R06AC-UAF20B-EP03
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW R06AC-UAF20B-EP03
VERF
Availability
Available
BC
Order code
BAW0033
TC
Artikelbezeichnung
BAW R06AC-UAF20B-EP03
PX
Product view
41174_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
block style
W
Gewicht
0.048 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 30 x 20 x 8 mm, Style Housing = block style, Installation = for flush mounting, Range = 0.5...2 mm, Analog output = Analog, voltage 0...10 V, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±12 µm, Non-linearity max. = ±45 µm, Housing material = Aluminium, Anodized, Material sensing surface = PBT, Connection = Cable, 3.00 m, PUR, Operating voltage Ub = 21.6...26.4 VDC, Ambient temperature = 10...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.